Publish your products
Lumiplus mini V2 quick coupling for pool

Lumiplus mini V2 quick coupling for pool

To correctly light a pool it is advisable to install a projector from the LumiPlus Mini V2 range every 5 m2 of water surface. NB: recommendations valid for light coloured pools and white light projectors; oversize in RGB colours. In darker coloured pools or stainless steel pools, we recommend oversizing the proportion of projectors per m2. Projectors may be installed both in and out of the water. Niche according to model; not included and needed to finish the installation. The RGB model is compatible with LumiPlus ECO, LumiPlus Top, LumiPlus LED APP and LumiPlus Modbus controls. Rated Voltage: 12V AC (RGB & White) 24V DC (RGB-DMX). IPX8 protection. Includes 2.5 m H07RN-F 2x1.5 mm2 cable. Fastened between a threaded bolt and 2” nut. Consumption: 4W (7VA) Luminous flux: 186 lm
Technical specification
  • Unique ref.lumiplus-mini-v2-quick-coupling-pool
  • TypeObject (single object)
  • Date of publishing2024-03-22
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Swimming Pool
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit