Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
atipat-thonnawat/products/dd9419ff-9685-4077-a057-089e02f1f24a
Home
Categories
Electronics
Other Electronics
ATC_Flexible Conduit
Unavailable in United States
ATIPAT-THONNAWAT อธิพัฒน์ ธนวัต
Follow
ATC_Flexible Conduit
2.1
(10 reviews)
ATC_Flexible Conduit
Download
Technical specification
Technical specification
Unique ref.
ATC_FlexibleConduit
Product family
Electrical
Product group
Other Electrical
Type
Object (single object)
Date of publishing
2021-01-27
Edition number
1
Links
Links
Product url
https://www.yellowgreenthailand.com/atipat-thanawat/
Related
Related
Material main
Steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Electronics - Other Electronics
Region availability
Asia
Thailand
Similar products
Yamamoto
VUG 550 - Commercial Tumble Dryers
Download
Yamamoto
VUG 750 - Commercial Tumble Dryers
Download
AC Infinity
AC Infinity AIRPLATE T8 PRO, Quiet Cooling Dual-Fan System 6" with Thermostat Control, for Home Theater AV Cabinets
Download
AC Infinity
AC Infinity AIRPLATE S2, Quiet Cooling Blower Fan System 6" with Speed Control, for Home Theater AV Cabinets
Download
Eaton
UL 1363A Medical-Grade Power Strip; 6 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord
Download
AC Infinity
AC Infinity CLOUDPLATE T1-N, Rack Mount Fan Panel 1U, Intake Airflow, for cooling AV, Home Theater, Network 19” Racks
Download