Publish your products
VUG 750 - Commercial Tumble Dryers
Yamamoto

VUG 750 - Commercial Tumble Dryers

After going through a complete wash cycle, laundry operators and linen cleaning facilities require a fast, reliable, and efficient method to dry their freshly cleaned textiles. Fortunately, Yamamoto NA offers more than just industrial and commercial washers. Our expertly-built tumble dryers, such as the VUG 750, provide an ideal combination of speed, convenience, and energy efficiency for laundry professionals. Built with high-quality materials and designed for durability and reduced drying times, the VUG 750 outperforms competing dryers in both strength and functionality.

Yamamoto’s top-tier industrial laundry machines are designed to handle over 50,000 loads with ease. Featuring world-class engineering and the fastest-growing support network in the industry, you can trust in the quality and performance of our products. Additionally, our standard 5-year ALL PARTS Warranty offers our customers extra peace of mind. Whether in hospitality or healthcare, the VUG 750 and other Yamamoto linen cleaning systems provide outstanding utility.

Specification
  • VUG 750 Features:

    • Direct Drive Motor System – Our dryers eliminate the need for costly belt or roller replacements common with our competitor’s equipment. Instead, our machines use direct drive motor systems, foregoing rollers and pulleys, resulting in quieter operation and fewer parts to maintain. The gear/drive system is also permanently lubricated and maintenance-free, enhancing the motor and gearbox’s longevity.
    • Axial Airflow – Yamamoto’s tumble dryers feature an advanced axial airflow system, which enhances efficiency by utilizing a larger portion of heated air from the burner box. This system directs air from the back to the front of the dryer basket instead of top to bottom, minimizing air loss around the basket’s perimeter. As a result, it improves efficiency, shortens drying times, ensures more evenly dried loads, and saves customers on utility and labor costs.
    • Oversized Blower & Dual Inverter Drive – Features like our dryers’ dual inverter drive enable precise motor performance and programming tuning. This precision enables the ideal balance of lift and drop for optimal drying speed. Additionally, oversized blower motors and a centrifugal design enhance our dryers’ performance, reducing dry times while maintaining serviceability and cost efficiency across your equipment.
    • Lint Screen Reminder – Because cleaning your dryer’s lint trap is so crucial, Yamamoto dryers ensure operators never overlook this task. Our lint screen reminder system encourages proper equipment maintenance and safeguards your dryer’s integrity. The outcome is a streamlined maintenance routine, enhanced dryer performance, and minimized downtime.
    • Ultra Heat Burner System –Our dryers feature a six-burner system that delivers ultra-high heat output with precise efficiency. Additionally, this burner system is designed with safety in mind, ensuring that flames never extend beyond the safety shield, significantly reducing the risk of combustion within the basket.
    • Durable, Easy-to-Use Doors – Our dryers are equipped with a post-and-pin style door hinge that is fully reversible, easily adjustable, and designed to prevent sagging over time. The doors also feature a magnetic catch, ensuring smooth opening and closing without any bounce back. Built for durability, our doors excel in heat retention and contribute to the longevity of your system.
    • Touchscreen Control – Our dryers are equipped with user-friendly touchscreen controls, featuring clear, bright text and intuitive programming for various linen options. This precise control over cycle selection enables laundry operators to minimize damage from improper drying. Additionally, the touchscreen controls are versatile, offering numerous language options and robust durability to withstand heavy use.
Technical specification
  • Unique ref.vug-750-commercial-tumble-dryers
  • Product familyDryers
  • Product groupCommercial Tumble Dryers
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
Related
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryElectronics - Other Electronics
  • CSI MasterFormat 2014 Code42 32 00
  • CSI MasterFormat 2014 TitleMaterial Dryers
  • OmniClass Number23-21 41 11 11
  • OmniClass TitleCommercial Clothes Dryers

Region availability

North America Asia
Canada
Japan
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit