Publish your products
AS1 Lift Barrier
AS1 Lift Barrier
AS1 Lift Barrier

    AS1 Lift Barrier

    FAST, ROBUST AND CONNECTED, THE AS1 RANGE REDEFINES ACCESS CONTROL.
    Designed to offer maximum performance and uncompromising reliability, it adapts to all environments: car parks, sensitive perimeters, tolls or traffic management. With its durable design, extensive customisation options and embedded intelligence, AS1 is not just a barrier: it is a complete solution to secure and streamline access.

    A RANGE SUITED TO EVERY APPLICATION

    Every environment has its own requirements, which is why the AS1 range is available in several specialised versions:

    • AS1 Park: ideal for car parks, with straight or articulated boom, LED options and licence plate recognition (ANPR).
    • AS1 Guard: dedicated to perimeter security, up to 7 m clear passage, with fence mesh and spike options.
    • AS1 Toll: designed for toll applications, with Carbon Protecta® boom and automatic rehinging system.
    • AS1 Flow: developed for traffic management, with sound alarm options and fibreglass or aluminium boom.

    What it means for you: a barrier perfectly tailored to your application, regardless of your site type or specific requirements.

    PERFORMANCE TO ENHANCE YOUR SITE

    Designed to meet the needs of the most demanding environments, AS1 combines power and efficiency:

    • Brushless motor with extremely long lifespan, up to 10 million cycles.
    • Ultra-fast opening, from 0.6 seconds depending on the model
    • Resistance to all conditions thanks to its anti-corrosion aluminium structure and IP55 protection.
    • Crankshaft system, applied for the first time to barriers by Automatic Systems, integrating mechanical anti-vandal locking for intensive, reliable use.
    • Low energy consumption for more sustainable operation.

    With AS1, you invest in a reliable, high-performance and cost-effective long-term solution.

    What it means for you: a reliable, fast and durable barrier that ensures the fluidity and security of your site while keeping your costs under control.

    INNOVATIONS IN ADAPTABILITY

    A DESIGN MADE TO FIT ANYWHERE:

    Thanks to its retrofittable base, the AS1 barrier can be easily installed on existing foundations, whether from previous Automatic Systems models or certain other brands. This compatibility significantly reduces civil works, installation costs and service interruptions.

    Another major advantage: the reversible boom orientation. During installation, the barrier can be configured to open left or right, without additional parts or mechanical modifications. This unique flexibility simplifies logistics, optimises stock management and enables immediate adaptation to any site configuration.

    What it means for you: a universal, quick-to-install solution perfectly suited to real-world constraints, regardless of the project’s complexity.

    BUILT-IN, OPTIMISED SAFETY IS AT THE HEART OF AS1’S DESIGN:

    Its CE-compliant sensors, anti-pinching devices and automatic dehinging/rehinging options ensure fully safe operation.

    THREE LEVELS OF PROTECTION:

    • Pedestrian safety: continuous monitoring of the passage with immediate stop in case of danger.
    • Cybersecurity: encrypted communications to prevent unauthorised access.
    • Barrier safety: enhanced visibility thanks to integrated LEDs and optional boom lighting.

    What it means for you: complete peace of mind with a barrier that protects users, vehicles and your data, while ensuring safe and reliable operation at all times.

    CONNECTIVITY AND REMOTE MANAGEMENT SIMPLIFIED INSTALLATION AND MANAGEMENT:

    The AS1 series combines smart connectivity with enhanced security for optimal control:

    • Fast configuration via Wi-Fi and QR code, without tools or application.
    • Data protection through encrypted communications.
    • Predictive maintenance and secure updates for reliable, long-lasting operation.

    COMPATIBLE WITH ASLYNK:

    ASLYNK enables real-time centralised supervision of your equipment. Access detailed statistical reports, receive customised alerts and manage multiple sites from a single interface. This reduces on-site interventions and optimises day-to-day operations.

    What it means for you: full control wherever you are — with quick installation, secure remote management and centralised data to manage your access points simply and efficiently.


    Specification
    • Power Supply Single-phase 230/110V 50/60Hz + ground

      Consumption Maximum in use: 110 W - Maximum idle: 6 W

      Motor Brushless gear motor

      Boom type Standard boom type (Ø84 mm)

      Opening/closing time (minimum) From 0.6 to 4 seconds (depending on the model)

      Ambient temperature for use From -20°C to +60°C (without heating option)*

      Relative humidity Max. 95% (non-condensing)

      Free passage (L) From 2 to 7 m

      MCBF (Mean Cycles Between Failures) 10,000,000 cycles (if recommended maintenance is followed)

      Protection rating IP55

      Noise level < 70 dB(A)

      Compliance Compliant with European standards

    Technical specification
    • Unique ref.AS1-Lift-Barrier
    • Product familyAccess
    • Product groupBarrier
    • TypeObject (single object)
    • Date of publishing2026-05-04
    • Edition number1
    • Height (mm)1052
    • Width (mm)335
    • Depth (mm)400
    Related
    • Material mainPowder coated steel
    • Material secondarySteel
    • Weight Net (Kg)83
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Road Accessories
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_46
    • Uniclass 2015 DescriptionLift barriers

    Region availability

    Europe Asia Africa Oceania
    Åland Islands
    Afghanistan
    Algeria
    American Samoa
    Albania
    Armenia
    Angola
    Australia
    Andorra
    Azerbaijan
    Benin
    Cook Islands
    Austria
    Bahrain
    Botswana
    Federated States of Micronesia
    Belarus
    Bangladesh
    Burkina Faso
    Fiji
    Belgium
    Bhutan
    Burundi
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Cameroon
    Guam
    Bulgaria
    Brunei
    Cape Verde
    Kiribati
    Croatia
    Cambodia
    Central African Republic
    Marshall Islands
    Cyprus
    China
    Chad
    Nauru
    Czech Republic
    Christmas Island
    Comoros
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Côte d'Ivoire
    New Zealand
    Estonia
    Georgia
    Democratic Republic of the Congo
    Niue
    Faroe Islands
    Hong Kong
    Djibouti
    Norfolk Island
    Finland
    India
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Equatorial Guinea
    Palau
    Germany
    Iran
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Ethiopia
    Samoa
    Guernsey
    Japan
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Guinea
    Tokelau
    Ireland
    Kuwait
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Kenya
    Tuvalu
    Italy
    Laos
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Liberia
    Vanuatu
    Latvia
    Macau
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Madagascar
    Lithuania
    Maldives
    Malawi
    Luxembourg
    Mongolia
    Mali
    Malta
    Myanmar (Burma)
    Mauritania
    Moldova
    Nepal
    Mauritius
    Monaco
    North Korea
    Mayotte
    Montenegro
    Oman
    Morocco
    Netherlands
    Pakistan
    Mozambique
    North Macedonia
    Palestine
    Namibia
    Norway
    Philippines
    Niger
    Poland
    Qatar
    Nigeria
    Portugal
    Saudi Arabia
    Republic of the Congo
    Romania
    Singapore
    Reunion
    Russia
    South Korea
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe