This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BL229 Security Parking Barrier

Unique ref.: BL229
Brand: Automatic Systems
Product family: Access
Product group: Barrier
Width (mm): 335
Height (mm): 1052
Depth (mm): 400
Date of publishing: 2019-04-04
Edition number: 1
Type: Object (single object)
Download (6)

The BL 229 rising barrier is a universal parking barrier: its high performance and great reliability enable it to be used in a wide range of applications. Numerous accessories offered, allow to meet various installation constraints and various requirements in terms of security.

Automatic Systems portfolio also complements security speedgates which are also available to download on BIM.

The BL 229 rising barrier is a universal parking barrier: its high performance and great reliability enable it to be used in a wide range of applications. Numerous accessories offered, allow to meet various installation constraints and various requirements in terms of security.

Automatic Systems portfolio also complements security speedgates which are also available to download on BIM.



Material main: Powder coated steel
Material secondary: Steel
Designed in: United Kingdom
Manufactured in: United Kingdom
Weight Net (Kg): 83

BIMobject Category: Doors - Security Doors
IFC classification: Door
Uniclass 1.4 Code: L443
Uniclass 1.4 Description: Anti-intruder barriers
Uniclass 2.0 Code: EE-25-50
Uniclass 2.0 Description: Fixed Traffic And Protective Barriers
Uniclass 2015 Code: Pr_30_59_46
Uniclass 2015 Description: Lift barriers
NBS Reference Code: 25-16
NBS Reference Description: Fixed Traffic And Protective Barrier Systems
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Doors - Security

Name Value
Colour RAL 2000
Finish Powder Coated ; Powder coated steel
Height 1052
Material Steel
Size 1052 X 400 X 335 ; 335 x 1052 x 400

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By www.automatic-systems.com
Created On 20/03/2019
Description The BL 229 rising barrier is a universal barrier: its high performance and great reliability enable it to be used in a wide range of applications. Numerous accessories offered, allow to meet various installation constraints and various requirements in terms of security.
Length 400 mm
Name BL229
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Asset Type Fixed
Colour RAL 2000
Created By www.automatic-systems.com
Created On 20/03/2019
Description The BL 229 rising barrier is a universal barrier: its high performance and great reliability enable it to be used in a wide range of applications. Numerous accessories offered, allow to meet various installation constraints and various requirements in terms of security.
Duration Unit Years
Finish Powder Coated ; Powder coated steel
Manufacturer Automatic Systems S.A
Material Steel
Model Number BL229
Model Reference BL229
Name BL229
Nominal Height 1052 mm
Nominal Length 400 mm
Nominal Width 335 mm
Size 1052 X 400 X 335 ; 335 x 1052 x 400

BIMobject®