Publish your products
Slimlane 950 Access Control Speedgate Turnstile- USA/CAN 2 Lanes
Slimlane 950 Access Control Speedgate Turnstile- USA/CAN 2 Lanes
Slimlane 950 Access Control Speedgate Turnstile- USA/CAN 2 Lanes
Slimlane 950 Access Control Speedgate Turnstile- USA/CAN 2 Lanes
Slimlane 950 Access Control Speedgate Turnstile- USA/CAN 2 Lanes
    Archived

    Slimlane 950 Access Control Speedgate Turnstile- USA/CAN 2 Lanes

    The SlimLane 950 double swing door security entrance speedgate offers a high bidirectional throughput and uncompromising security.

    With its transparent, elegant design and minimal footprint, the SlimLane 950 access control speedgate is designed to integrate perfectly into any architectural style.

    Equipped with high processing capacity and an exclusive detection system, the SlimLane 950 access control speedgate guarantees accurate user tracking and prevents any unauthorized use.

    The SlimLane 950 speedgate is a modular product that can be installed as a single lane or a multi-lane array. It can be combined with the SlimLane 940 speedgate standard width lane model as well as single swing door units, such as SlimLane 944 speedgate.

    Specification
    • The SlimLane 950 double swing door security entrance speedgate offers a high bidirectional throughput and uncompromising security.

      With its transparent, elegant design and minimal footprint, the SlimLane 950 access control speedgate is designed to integrate perfectly into any architectural style.

      Equipped with high processing capacity and an exclusive detection system, the SlimLane 950 access control speedgate guarantees accurate user tracking and prevents any unauthorized use.

      The SlimLane 950 speedgate is a modular product that can be installed as a single lane or a multi-lane array. It can be combined with the SlimLane 940 speedgate standard width lane model as well as single swing door units, such as SlimLane 944 speedgate.

    Technical specification
    • Unique ref.slimlane950usacan2Lanes
    • Product familySpeed Lanes Turnstiles
    • Product groupSlim
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    • Height (inches)39
    • Width (inches)36
    • Depth (inches)61
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)209
    Classification
    • BIMobject CategoryDoors - Security Doors
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit