Publish your products
Hinged Framed Swing
Hinged Framed Swing
Hinged Framed Swing
Hinged Framed Swing

    Hinged Framed Swing

    The Hinged Glass Swing Door is completely customizable and is compatible and fits seamlessly into our Solare™ Single and Double Glazed Frameless Partition, Elevare™ Stacking Double Glazed High Wall System, Movare™ Movable Double Glazed System or Transverso Monoblock™ Modular Wall Partition System as well as solid traditional walls. Free swing and self-closing are options that are offered with this versatile solution. Custom assemblies and custom finishes are also offered with the Hinged Glass Swing Door.

    The door accommodates tempered, laminated, low iron and LCD glazing, and can be clear or patterned or have a custom graphic. The Hinged Glass Swing Door fits into a straight or curved configuration and the only limit to it’s height is the height of the partition. A pair of pivot doors is also an option for wider entries. Our handles, hinges, pivots, and closers are compatible with the Hinged Glass Swing Door. Available frame finishes include our standard polyester powder coated finish (RAL color choices), Brushed Finish and Stainless Steel Finish. Custom finishes are also available.

    Specification
      • Highlights: Standard Maximum Height 9'-6" Please Contact for Larger, ADA Compliant
      • Glazing Available: 3/8″, 1/2″, 9/16″, 3/4″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
      • Available Hardware: Free Swing & Self Closing Options, Locking Lever Handle, Standard Lever Handle, 4 1/2″ Hinges, Recessed Floor Closer, Overhead Closer
    Technical specification
    • Unique ref.avanti-hinged-frame-swing
    • Product familyPivot & Hinged Doors
    • Product groupHinged Framed Swing
    • TypeObject (single object)
    • Date of publishing2018-12-16
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 00
    • CSI MasterFormat 2014 TitleWood Doors
    • OmniClass Number23-17 11 15
    • OmniClass TitleWood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit