We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Axor Starck 2-Spray HighArc Kitchen Faucet, Pull-Down 10821001

Unique ref.: 10821001
Brand: AXOR
Product family: AXOR Starck
Product group: Kitchen mixers
Width (mm): 137
Height (mm): 448
Depth (mm): 266
Date of publishing: 2018-01-15
Edition number: 1
Type: Object (single object)
Download (9)
AXOR Starck Axor Starck 2-Spray HighArc Kitchen Faucet, Pull-Down

· swivel range 150°
· with telescopic function (330 - 500 mm)
· handle can be positioned on the right or left
· laminar spray and shower spray
· lockable shower spray, spray returns through pressing spray diverter
· MagFit magnetic shower support
· quick connect shower hose
· flow rate 6.7 l/min
· joystick ceramic cartridge
· connection type: G ⅜ compression
· integrated non-return valve
· suitable for continuous flow water heaters


Material main: Chrome
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 3.445

BIMobject Category: Kitchen - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_87_84
Uniclass 2015 Description: Sink taps
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 11 30 13.13
CSI MasterFormat 2014 Title: Residential Kitchen Appliances
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved