Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
axor/products/56da9271-dd74-438b-83df-f4a6b942c364
Home
Categories
Kitchen
Taps & Mixers
AXOR Citterio KM w/pullout chr.USA
Available in United States
AXOR
Follow
AXOR Citterio KM w/pullout chr.USA
AXOR Citterio Single lever kitchen mixer 250 with pull-out spray 1.75 GPM
Download
Specification
Specification
Surfaces: - 39835251 Brushed Gold Optic - 39835831 Polished Nickel - 39835671 Matt Black - 39835001 Chrome - 39835801 Stainless Steel Optic - 39835341 Brushed Black Chrome Specification: • swivel range 360° • laminar spray, shower spray • lockable shower spray, spray returns through pressing spray diverter • MagFit magnetic shower support • quick connect hose • maximum flow rate at 3 bar: 6,6 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • integrated non-return valve • suitable for continuous flow water heaters • extension length up to 50 cm
Technical specification
Technical specification
Unique ref.
39835001
Product family
AXOR Citterio
Product group
Manual kitchen mixers
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
427
Width (mm)
134
Depth (mm)
292
Links
Links
Product url
https://www.axor-design.com/articledetail--39835251
Technical description
https://www.axor-design.com/en-us/articledetail--39835001.html
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2.8
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Valve
ETIM Code
EC011431
ETIM Name
Kitchen mixing tap
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
CSI MasterFormat 2014 Code
11 30 13.13
CSI MasterFormat 2014 Title
Residential Kitchen Appliances
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
Canada
United States
Similar products
AXOR
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
Download
AXOR
AXOR Uno Soap- /lotion dispenser
Download
AXOR
AXOR Citterio Single lever kitchen mixer Select 230 2jet with pull-out spray
Download
AXOR
AXOR Citterio Semi-Pro KM chrome USA
Download
AXOR
AXOR kitchen mixer Starck Semi-Pro chr.USA
Download
AXOR
AXOR Citterio Single lever kitchen mixer 250 with pull-out spray 1.75 GPM
Download