Publish your products
39760USA AXOR ShowerSphere Overhead shower 370 1jet 2.5 GPM with ceiling connector
39760USA AXOR ShowerSphere Overhead shower 370 1jet 2.5 GPM with ceiling connector
    AXOR

    39760USA AXOR ShowerSphere Overhead shower 370 1jet 2.5 GPM with ceiling connector

    AXOR ShowerSphere Overhead shower 370 1jet 2.5 GPM with ceiling connector

    Specification
    • Surfaces:

      - 39760001 Chrome

      - 39760001 Chrome

      - 39760141 Brushed Bronze

      - 39760251 Brushed Gold Optic

      - 39760301 Polished Red Gold

      - 39760311 Brushed Red Gold

      - 39760331Polished Black Chrome

      - 39760341 Brushed Black Chrome

      - 39760801 Stainless Steel Optic

      - 39760821 Brushed Nickel

      - 39760831 Polished Nickel

      - 39760951 Brushed Brass

      - 39760991 Polished Gold Optic

      Specification:

      • consists of: overhead shower, ceiling connector
      • shower head size: 370 x 220 mm
      • spray type: Rain
      • FlexPower: nozzles automatically adjust to water pressure by opening and closing
      • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles
      • flow regulator: 12 l/min (with possible tolerances ± 10 %)
      • flow rate Rain spray at 3 bar: 10 l/min
      • function from: 7,3 l/min
      • maximum flow rate at 3 bar: 12 l/min
      • minimum flow pressure: 1 bar
      • material spray disc: metal
      • overhead shower removable for cleaning
      • metal ceilling connector
      • ceiling connection length: 145 mm
      • installation: ceiling mounting
      • connection thread: G ½
      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.39760USA
    • Product familyOverhead showers
    • Product groupAXOR ShowerSphere
    • TypeObject (single object)
    • Date of publishing2025-03-19
    • Edition number1
    • Height (inches)215
    • Width (inches)370
    • Depth (inches)220
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)4.41
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit