Publish your products
48180USA AXOR One Basin mixer for concealed installation wall-mounted Select with spout 160 mm
48180USA AXOR One Basin mixer for concealed installation wall-mounted Select with spout 160 mm
    AXOR

    48180USA AXOR One Basin mixer for concealed installation wall-mounted Select with spout 160 mm

    AXOR One Basin mixer for concealed installation wall-mounted Select with spout 160 mm
    Specification
    • Surfaces:

      - 48180001 Chrome

      - 48180141 Brushed Bronze

      - 48180251 Brushed Gold Optic

      - 48180331 Polished Black Chrome

      - 48180341 Brushed Black Chrome

      - 48180821 Brushed Nickel

      - 48180831 Polished Nickel

      - 48180951 Brushed Brass

      - 48180991 Polished Gold Optic

      Specification:

      • consists of: basin mixer for concealed installation wall-mounted, waste set

      • projection: 160 mm

      • handle variant: Select

      • spray type: normal spray

      • Select cartridge with temperature control

      • suitable for continuous flow water heaters

      • non-closing waste set

      • connection type: basic set

      • connection dimension: DN15

    Technical specification
    • Unique ref.48180USA
    • Product familyBasin mixer
    • Product groupAXOR One
    • TypeObject (single object)
    • Date of publishing2025-07-10
    • Edition number1
    • Height (inches)79
    • Width (inches)99.5
    • Depth (inches)229
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.91
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit