Publish your products
AXOR Uno Soap- /lotion dispenser
AXOR Uno Soap- /lotion dispenser
    AXOR

    AXOR Uno Soap- /lotion dispenser

    AXOR Uno Soap- /lotion dispenser
    Specification
    • Surfaces: - 42818671 Matt Black - 42818001 Chrome - 42818801 Stainless Steel Optic - 42818831 Polished Nickel Specification: • projection 91 mm • material: durable metal construction • non-corroding outlet pipe • filling capacity 500 ml • dosage 2 ml • 2⅛” maximum counter depth • easy to fill up from the top • for installation in worktops up to 55 mm • easy and save installation without tools needed • mounting hole with 28 - 35 mm diameter needed
    Technical specification
    • Unique ref.42818USA
    • Product familyAXOR Uno
    • Product groupSink accessoires
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)71
    • Width (mm)50
    • Depth (mm)123
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit