Publish your products
PANDINO 30 CCT SWITCH 3-STEP DIMM IP44 BK ceiling lamp

PANDINO 30 CCT SWITCH 3-STEP DIMM IP44 BK ceiling lamp

PANDINO 30 CCT SWITCH 3-STEP DIMM IP44 BK ceiling lamp is a ceiling lamp from AZzardo that brings a refined contemporary look to your interior. Finished in black, it’s an easy match for contemporary palettes and natural materials. Ideal for the dining area or living room, it adds a focused layer of light where you need it while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Dominant color: Black Dominant material: PVC Accent Finish: Matte Basic information Type: Ceiling lamp Energy class: G Protection class: IP44 Maximum power: 6W Light source type: integrated LED Dimensions Product height [cm]: 4.5 Product width [cm]: 30 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Beam angle: 114° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch 3-step dimmer BT Control Panel: No RGB: No Dimming: Yes Remote control: No Control Type > For All: CCT Switch Lumens [lm]: 1518 Adjustment: No Color temperature [K]: 2850 / 4000/ 5408 Packaging Gross weight [kg]: 1 Net weight [kg]: 0.8 Box width 1 [cm]: 30.5 Box height 1 [cm]: 5 Box depth 1 [cm]: 30.5
Technical specification
  • Unique ref.AZ6584
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City