Publish your products
Fire curtain MEGAFIRE EI 120
Fire curtain MEGAFIRE EI 120
Fire curtain MEGAFIRE EI 120

    Fire curtain MEGAFIRE EI 120

    MEGAFIRE is an Automatic Fire Curtain that in the case of fire, limits and controls the fire, with classification EI160 and EI2120.

    The curtain is composed of fibreglass fabric with intumescent coating seamed with reinforced steel wire and fixed to a steel roller with 89 mm of diameter. The headbox and sideguides are manufactured in Galvanized steel.

    All the system is driven by a 230 V tubular motor with Special Gravity Fail-Safe System.

    The control panel for automatic curtains (CBM), with a nominal input voltage of 115 V or 220 V and output voltage of 230 V.

    Uninterruptible Power Supply (UPS System) exists in all control panels.

    Tested in accordance with EN 1634-1 and classified in accordance with EN 13501-2, CE Marking according to EN 16034 standard.

    Specification
    • FABRIC: The curtain is composed by five layers. Two outer layers in fiberglass cloth plus intumescent “BACHMF-1”, two intermediate layers in fiberglass cloth plus intumescent reinforced with wire “BACH MF-3”, plus a central layer of Silica with aluminium on both sides of “BACH MF-2”.

      HEADBOX: Galvanized Steel headbox 1.2 mm thickness with different possibilities to adapt to different architectural spaces, and maintenance requirements. Dimensions of the headbox vary depending on the width and height of the curtain.

      SIDE GUIDES: Galvanized Steel from 1,5 to 3 mm thickness.

      ROLLER: Galvanized Steel of 3 mm thickness and 89 mm diameter.

      ELECTRIC MOTOR: Tubular motor 230V; Maximum power 435 W / 120 Nm; Maximum current 1.9 A; Average linear speed 0.11 m/s

      CBM CONTROL PANEL: Receives the signal alarm from the Fire Management System and controls the movement of curtains. Visual and acoustic alert system. Dimensions (W x H x D): from 300 x 230 x 140 mm; Input 115 or 220 V 50Hz; Output 230 V; Battery 2 x 12 V 7 Ah rechargeable

      OPTIONAL EXTRAS: RAL coating headbox and side guides. Stainless steel elements headbox, side guides, screws, rivets. Escape button pushing this button the curtain goes up and the user can escape through the opening, the curtain deploys 30s later automatically. Emergency button pushing this button the curtain deploys immediately. Note: other requirements and customized solutions on demand.

    Technical specification
    • Unique ref.BACH-MEGAFIRE-EI120
    • Product familyFire & Smoke Curtains
    • Product groupFire Curtain
    • TypeObject (single object)
    • Date of publishing2026-06-09
    • Edition number1
    • Height (mm)12000
    • Width (mm)30000
    • Depth (mm)180
    Related
    • Material mainFiberglass
    • Material secondaryGalvanized steel
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryFire Products - Fire Protection

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe