Publish your products
BAL Blue Star - Tile adhesive
BAL

BAL Blue Star - Tile adhesive

BAL Blue Star is a non-slip ready to use tile adhesive for walls. Easy to apply and offering high grab and high bond strength, BAL Blue Star is suitable for fixing ceramics (up to 300x300mm), mosiacs and some natural stone in dry and wet interior environments and can be used for domestic areas, such as showers, kitchens and bathrooms and heavy duty communal dry areas. Ready to use and easy to apply, BAL Blue Star provides the fixer with numerous benefits and comes in handy tubs of 10ltr, 5ltr, and 1ltr. Its excellent non-slip capability means that no battens are required. BAL Blue Star exceeds British and European Standards and can be grouted after 24 hours at 20C. BAL Blue Star is suitable for communal dry areas and can be used on a variety of backgrounds and bases.
Specification
  • Bed-thickness - 3mm max Pot Life - >20 mins Setting Time - 24 hours at 20 deg Celcius
Technical specification
  • Unique ref.BAL-Blue-Star
  • Product familyTile & Stone Installation System
  • Product groupFlexible Floor and Wall Tile Adhesives
  • TypeObject (single object)
  • Date of publishing2019-11-24
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit