Publish your products
BAL CTF4 - Tile adhesive
BAL

BAL CTF4 - Tile adhesive

Developed over more than 50 years, BAL CTF4 is a standard-setting, polymer-modified cementitious tile adhesives for walls and floors. Offering extended open time of 30 minutes, and pot life of five hours, BAL CTF4 is suitable for fixing ceramics, porcelain and vitrified tiles, mosaics, certain natural stones, terrazzo, rigid foam insulating materials and brick slips in dry or wet interior and exterior environments. Recommended for large format wall tiles and showers, BAL CTF4 is highly water and frost resistant. Formulated over many years with a trusted heritage, BAL CTF4 is polymer-modified producing improved characteristics including reduced slip and extended open-time allowing for larger installations to be be tiled in one mix . Suitable for bed thickness from 2mm to 6mm, BAL CTF4 can be grouted after 16 hours. Available in white, BAL CTF4 is suitable for most backgrounds and substrates, except floors subject to lateral movement or vibration. BAL CTF4 is particularly recommended for projects with large format wall tiles and showers.
Specification
  • Bed-thickness - 2-6mm Open Time - 30 mins Pot Life - 5 hours Setting Time - 16 hours
Technical specification
  • Unique ref.BAL-CTF4
  • Product familyTile & Stone Installation System
  • Product groupFlexible Floor and Wall Tile Adhesives
  • TypeObject (single object)
  • Date of publishing2019-11-24
  • Edition number1
Related
  • Material mainCementitious
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit