Publish your products
BAL DPM - Damp Proof Membrane
BAL

BAL DPM - Damp Proof Membrane

Multi-purpose two component, solvent free, low viscosity epoxy coating for use as a primer, one-coat DPM and waterproof coating prior to the application of ceramic tiles or natural stones on walls and floors, internally and externally. Ideal for raised access floors, wet rooms, ground floor slabs, and swimming pools. Use as a DPM on concrete up to 98% RH and anhydrite up to 87% RH. Can be used as a primer to aid adhesion to screeds, masonry, steel and other surfaces.

Specify BAL DPM for new build projects or refurbishments where a strucual DPM is not present or has degraded over time and is ineffective. New BAL is perfect for internal or external projects such as subterranean rooms, balconies, marine, plant rooms, sewage plants and swimming/hydrotherapy pools. BAL DPM protects tiled projects against attack from soluble salts and other pollutants from residual construction moisture or moisture vapour from the earth. With a written 25-year guarantee, BAL gives you peace of mind that your project will last the test of time.

Specification
  • USE FOR:

    • Specifically formulated to be used as a 1-coat DPM for concrete and cement up to 98% RH and anhydrite up to 87% RH
    • Priming later to screeds, concrete, renders or masonry surfaces, steel and other vertical and horizontal surfaces (sand blind when tiling)
    • Waterproof coating – Sand blinding required when tiling.

    Composition: Epoxy resin paste + epoxy hardener.Colour: Light GreyPack sizes: 5 litreKey features: Chemical-resistant. Solvent free. Waterproof. Durable and abrasion-resistant.Pot life: 20 minsInitial Cure: 8hrs

Technical specification
  • Unique ref.BAL-DPM
  • Product familyTile & Stone Installation System
  • Product groupWaterproofing
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit