Publish your products
BAL Flex One - Fast track tiling with long open and working times
BAL

BAL Flex One - Fast track tiling with long open and working times

BAL Flex One truly revolutionises the standard-set category with a long open and working time, excellent non-slip properties and may be grouted in as little as six hours! With an extended pot life of 2 1/2 hours and open time of 45 minutes, BAL Flex One lets you set your own pace! BAL Flex One is particularly recommended for large format tiles, areas of total immersion, heated screeds and areas subject to movement and vibration.

Providing one of the thickest bed depths on the market – at 15mm in isolated problematic areas – BAL Flex One had a thixotropic and fluid formulation with super smooth gel rheology which makes tile fixing easier – especially with larger tile types. Excellent grab, non-slip and non-slump it exceeds the requirements of a EN 12004 for a “T” rated adhesive. White in colourl, meaning only one bag is needed whether it is for natural stone, porcelain or ceramic tiles.

Specification
  • USE FOR:

    • most tile types, including porcelain, natural stone, rigid foam insulating materials and brick slips
    • suitable for most substrates/backgrounds, including those with limited movement/vibration and for underfloor heating
    • dry/wet / interior/exterior
    • including showers/swimming pools/total immersion
    • recommended for large format wall and floor tiles

    POT LIFE AT 20°C: 2 1/2 Hours

    GROUT AFTER: 6-8 hours

    COLOURS: White

    CLASSIFICATION: BS EN 12004 C2TES1

Technical specification
  • Unique ref.BAL-Flex-One
  • Product familyAdhesives
  • Product groupCementitous Powdered Wall & Floor Adhesives - Standard-Setting
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Ireland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit