Publish your products
BAL Micromax2 - Rapid-setting flexible tile grout with Microban for walls and floors
BAL Micromax2 - Rapid-setting flexible tile grout with Microban for walls and floors
BAL Micromax2 - Rapid-setting flexible tile grout with Microban for walls and floors
BAL Micromax2 - Rapid-setting flexible tile grout with Microban for walls and floors
BAL Micromax2 - Rapid-setting flexible tile grout with Microban for walls and floors
    BAL

    BAL Micromax2 - Rapid-setting flexible tile grout with Microban for walls and floors

    Rapid-setting and highly flexible tile grout, BAL Micromax2 is formulated with built-in Microban antimicrobial protection for walls and floors. Suitable for joint widths from 1mm to 20mm, BAL Micromax2 sets in two to three hours, enabling faster completion. An efflorescence-free formulation minimises risk of patchy discolouration. A built in admixture ensures a clean and even finish for grout joints. It is available in a number of colours including NEW Snow, Manilla, Gunmetal, Pebble, Jasmine, Ebony, Smoke, Anthracite and White. For large projects, additional colours are available upon request. What’s more, the range comes with with colour-matched Micromax Sealants.

    Designed with the fixer in mind, BAL Micromax2 ticks all the boxes for a flexible tile grout providing all-round protection against mould. Setting in only 2-3 hours, BAL Micromax2 is recommended for domestic and commercial installations due to its enhanced durability , making it suitable for power showers, wet rooms, heated floors and timber screeds. Recommended applications areas include leisure centres, bathrooms, changing rooms, restaurants/food consumption areas, domestic kitchens and shopping malls.

    Specification
    • Powder:Water Ratio- 5:1 Pot Life at 20°C- >30 mins Cure Time at 20°C- 2-3 hours Specific Gravity- 1.45/cm³
    Technical specification
    • Unique ref.BAL-Micromax2
    • Product familyTile & Stone Installation System
    • Product groupFlexible Floor and Wall Tile Adhesives
    • TypeObject (single object)
    • Date of publishing2020-01-06
    • Edition number1
    Related
    • Material mainPolymer-modified cementitious
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Floor Tiles
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeEF_30_20
    • Uniclass 2015 DescriptionFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Oceania
    Ireland
    New Zealand
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit