Publish your products
BAL NEW FLOOR Fast-Track Tile Adhesive For Floors
BAL

BAL NEW FLOOR Fast-Track Tile Adhesive For Floors

BAL New Floor is a standard-setting, flexible tile adhesive for new cement and concrete floors. Allowing fast-track installations on new concrete after seven days, and new cement:sand screeds after 24 hours, BAL New Floor is suitable for fixing ceramics, porcelain and vitrified tiles, mosaics, certain natural stones and terrazzo, rigid form insulating materials and brick slips in dry or wet interior and exterior environments. Water and front resistant it can be grouted after 24 hours.

Specify BAL New Floor on your M40 or M20 specification for large-scale commercial floor tiling projects on new cement and concrete screeds. Modified with polymer, BAL New Floor is flexible meaning it is suitable for swimming pools and showers, and areas subject to limited movement and vibrations such as heavy-use commercial projects. Please note that BAL New Floor is not suitable for certain types of natural stone that may be susceptible to water staining. In this case specify a BAL rapid-setting white adhesive such as BAL Pourable One.

Specification
  • USE FOR:

    • enhancing adhesion to low porosity substrates
    • most tile types, including porcelain
    • dry/wet – interior/exterior
    • including swimming pools/showers

    POT LIFE AT 20°C: 5 hours

    GROUT AFTER: 24 hours

    COLOUR: Grey

    CLASSIFICATION:  BS EN 12004 C1S1

Technical specification
  • Unique ref.BAL-New-Floor
  • Product familyTile & Stone Installation System
  • Product groupFlexible Floor and Wall Tile Adhesives
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit