Publish your products
NOOVO by Bene - Chair
NOOVO by Bene - Chair
NOOVO by Bene - Chair
NOOVO by Bene - Chair
NOOVO by Bene - Chair
NOOVO by Bene - Chair
NOOVO by Bene - Chair
NOOVO by Bene - Chair
NOOVO by Bene - Chair
NOOVO by Bene - Chair
    Bene

    NOOVO by Bene - Chair

    A reinterpretation of the original coffee house chair in an unprecedented sustainable material.
    Specification
    • NOOVO by Bene
      SIT WITH US.
      Design: Form Us With Love

      A timeless chair that brings people together and offers many possibilities for individualisation. Suitable for indoor and outdoor use, it offers a unique combination of sustainability, versatility, durability, individuality and comfort. Five different colours and the easily interchangeable seats in five different versions leave open many options for customising the chair. The ecological footprint of the chair is reduced by the use of post-consumer recycled material.

      Product description

      Chair: The chair is made of 100% recycled polypropylene plastic (PP) without the addition of glass fibres and can therefore be disassembled into its separate materials for recycling. The glides are made of either plastic or felt.

      Seat: The seat can be chosen from among five different materials and can be exchanged by the end customer.

      • Plastic: always in the same colour as the chair
      • Wood: plywood with real wood veneer
      • Mesh
      • Viennese wickerwork
      • Upholstery: polyurethane cold foam covered with fabric, faux leather or leather according to the manufacturer’s collection. A flame-resistant version (CRIB 5) is available as an option.

      The plastic or upholstered versions (with outdoor fabric and foam) can also be used outdoors.

      Replacing the seat: The seat is attached to the chair frame with 6 screws. The replacement can be carried out entirely by the end
      customer.

      Dimensions

      • Width: 465 mm
      • Height: 820 mm
      • Depth: 475 mm
      • Seat depth: 390 mm
      • Seat height: 460 mm
      • Back width: 405 mm

      Product information
      Details on available colours and materials, as well as further product variants, can be found in the product data sheet or on the website.

    Technical specification
    • Unique ref.noovo-by-bene
    • Product familyChair & Upholstered Furniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2025-10-10
    • Edition number1
    • Height (mm)820
    • Width (mm)465
    • Depth (mm)475
    Related
    • Material mainRecycled Polyethylene
    • Designed inAustria
    • Manufactured inGermany
    • Weight Net (Kg)4.7
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City