Publish your products
Particleboard screw EASYclassic
Particleboard screw EASYclassic
Particleboard screw EASYclassic
Particleboard screw EASYclassic
Particleboard screw EASYclassic
Particleboard screw EASYclassic
Particleboard screw EASYclassic
Particleboard screw EASYclassic
Particleboard screw EASYclassic
Particleboard screw EASYclassic
    Berner

    Particleboard screw EASYclassic

    The EASYclassic screw comes in several variations.

    These options are particle board screws:


    Partially threaded countersunk head, galvanised

    3,5 mm  Ø Head: 7 mm Screw Drive: TX20 Total length range: 35mm-55mm
    4 mm     Ø Head: 7,5 mm Screw Drive: TX20 Total length range: 20mm-80mm
    4,5 mm  Ø Head: 8,5 mm Screw Drive: TX20 Total length range: 40mm-80mm
    5 mm     Ø Head: 9,5 mm Screw Drive: TX20 Total length range: 40mm-120mm
    6 mm     Ø Head: 11,5 mm Screw Drive: TX30 Total length range:60mm-260mm

    3,5 mm  Ø Head: 7 mm Screw Drive: PZ2 Total length range: 35mm-50mm
    4 mm     Ø Head: 7,5 mm Screw Drive: PZ2 Total length range: 35mm-80mm
    4,5 mm  Ø Head: 8,5 mm Screw Drive: PZ2 Total length range: 40mm-80mm
    5 mm     Ø Head: 9,5 mm Screw Drive: PZ2 Total length range: 40mm-120mm
    6 mm     Ø Head: 11,5 mm Screw Drive: PZ3 Total length range:60mm-200mm

    Partially threaded countersunk head, stainless steel

    4 mm     Ø Head: 8 mm Screw Drive: TX20 Total length range: 25mm-60mm
    4,5 mm  Ø Head: 9 mm Screw Drive: TX20 Total length range: 50mm-70mm
    5 mm     Ø Head: 10 mm Screw Drive: TX25 Total length range: 40mm-100mm
    6 mm     Ø Head: 12 mm Screw Drive: TX25 Total length range: 50mm-140mm

    Fully threaded countersunk head, stainless steel

    3 mm    Ø Head: 6 mm Screw Drive: TX10 Total length: 30mm
    3,5 mm Ø Head: 7 mm Screw Drive: TX10 Total length range: 16mm-35mm
    4 mm    Ø Head: 8 mm Screw Drive: TX20 Total length range: 20mm-50mm
    4,5 mm Ø Head: 9 mm Screw Drive: TX20 Total length range: 30mm-60mm
    5 mm    Ø Head: 10 mm Screw Drive: TX25 Total length range: 30mm-80mm
    6 mm.   Ø Head: 12 mm Screw Drive: TX25 Total length range: 40mm-100mm

    3,5 mm  Ø Head: 7 mm Screw Drive: PZ2 Total length range: 30mm-40mm
    4 mm     Ø Head: 8 mm Screw Drive: PZ2 Total length range: 20mm-40mm
    6 mm     Ø Head: 12 mm Screw Drive: PZ3 Total length: 60mm

    Fully threaded pan head, galvanised

    3,5 mm Ø Head: 7 mm Screw Drive: TX20 Total length range: 16mm-30mm
    4 mm    Ø Head: 8 mm Screw Drive: TX20 Total length range: 16mm-70mm
    4,5 mm Ø Head: 9 mm Screw Drive: TX20 Total length range: 17mm-60mm
    5 mm    Ø Head: 9 mm Screw Drive: TX20 Total length range: 17mm-70mm
    6 mm Ø Head: 12 mm Screw Drive: TX30 Total length range:40mm-80mm

    3 mm.   Ø Head: 6 mm Screw Drive: PZ1 Total length range: 16mm-30mm
    3,5 mm Ø Head: 7 mm Screw Drive: PZ2 Total length range: 13mm-40mm
    4 mm    Ø Head: 8 mm Screw Drive: PZ2 Total length range: 12mm-50mm
    4,5 mm Ø Head: 9 mm Screw Drive: PZ2 Total length range: 20mm-60mm
    5 mm    Ø Head: 10 mm Screw Drive: PZ2 Total length range: 17mm-80mm
    6 mm    Ø Head: 12 mm Screw Drive: PZ3 Total length range:40mm-70mm


    Fully threaded pan head, stainless steel

    5 mm Ø Head: 10 mm Screw Drive: TX 25 Total length range: 30mm-50mm

    4 mm Ø Head: 8 mm Screw Drive: PZ 2 Total length: 30mm, 40mm

    Fully threaded countersunk head, galvanised

    3 mm Ø Head: 5,7 mm Screw Drive: TX10 Total length range: 16mm-45mm
    3,5 mm Ø Head: 7 mm Screw Drive: TX20 Total length range: 15mm-50mm
    4 mm    Ø Head: 7,5 mm Screw Drive: TX20 Total length range: 15mm-60mm
    4,5 mm Ø Head: 8,5 mm Screw Drive: TX20 Total length range: 20mm-60mm
    5 mm    Ø Head: 9,5 mm Screw Drive: TX20 Total length range: 20mm-100mm
    6 mm    Ø Head: 11,5 mm Screw Drive: TX30 Total length range: 40mm-70mm


    3 mm    Ø Head: 5,7 mm Screw Drive: PZ1 Total length range: 13mm-40mm
    3,5 mm Ø Head: 7 mm Screw Drive: PZ2 Total length range: 13mm-60mm
    4 mm    Ø Head: 7,5 mm Screw Drive: PZ2 Total length range: 13mm-60mm
    4,5 mm Ø Head: 8,5 mm Screw Drive: PZ2 Total length range: 20mm-60mm
    5 mm    Ø Head: 9,5 mm Screw Drive: PZ2 Total length range: 20mm-100mm
    6 mm    Ø Head: 11,5 mm Screw Drive: PZ3 Total length range: 40mm-70mm

    Partially threaded countersunk head, drilled head hole, galvanised

    4,5 mm Ø Head: 8,5 mm Screw Drive: PZ2 Total length range: 30mm-60mm


    This option is a wood construction screw:

    Fully threaded countersunk head, drilled head hole, galvanised

    4,5 mm Ø Head: 9 mm Screw Drive: TX20 Total length: 25mm
    5 mm    Ø Head: 10 mm Screw Drive: TX20 Total length: 90mm


    Technical specification
    • Unique ref.particleboard-screw-easyclassic
    • TypeObject (single object)
    • Date of publishing2025-10-21
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City