Publish your products
Timber construction screw EASYfast
Timber construction screw EASYfast
Timber construction screw EASYfast
    Berner

    Timber construction screw EASYfast

    These are the options of the EASYfast screw. They all come as a wooden construction screw in these variants:

    Galvanised pan head

      6 mm Ø Head: 15 mm Screw drive: TX 30 Total length range: 60mm-240mm
      8 mm Ø Head: 22 mm Screw drive: TX 40 Total length range: 80mm-400mm
    10 mm Ø Head: 25 mm Screw drive: TX 40 Total length range: 120mm-400mm

    Pan head, stainless steel
      8 mm Ø Head: 20 mm Screw drive: TX 40 Total length range: 60mm-200mm

    Galvanised countersunk head
      8 mm  Ø Head: 15 mm Screw Drive: TX 40 Total length range: 80mm-440mm
    10 mm  Ø Head: 18,4 mm Screw Drive: TX 40 Total length range: 140mm-400mm

    Technical specification
    • Unique ref.timber-construction-screw-easyfast
    • TypeObject (single object)
    • Date of publishing2025-10-21
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    Europe
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    Vatican City