Publish your products
AI08 - Ambient - Architectural Icon 8 Air Curtain
AI08 - Ambient - Architectural Icon 8 Air Curtain
AI08 - Ambient - Architectural Icon 8 Air Curtain
AI08 - Ambient - Architectural Icon 8 Air Curtain

    AI08 - Ambient - Architectural Icon 8 Air Curtain

    THE ARCHITECTURAL ICON 8 & 10

    Keeping main entrance applications in mind, Berner’s Architectural Air Curtains:

    • Are quiet, technologically advanced, and beautifully designed
    • Meet the vestibule exception in ASHRAE 90.1-2019 and other energy codes
    • Save energy and support healthy, comfortable environments


    Standard Construction

    Choose from ambient, electric, steam or hot water heat

    • Intelliswitch™ digital controller - ten speeds
    • Cabinet: Clear satin anodized aluminum exterior (Optional: Custom Color or Stainless)
    • Wall or Top Mounting
    • High efficiency, low noise articulating Pro-V Nozzle
    • Filter (washable)
    • Parts Warranty: Ambient - Five years; Heated - Two years

    Architectural Icon 8:

    • Single lengths up to 10’
    • 1/5 hp AC motor(s) (optional: EC motor(s))

    Architectural Icon 10:

    • Single lengths up to 12’
    • 1/2 hp AC motor(s) (optional: EC motor(s))


    Installation & Mounting

    Simple to install, operate & maintain

    • No assembly required
    • Wall mounting system included
    • 1/4” threaded inserts for top mounting
    • Bottom access panel for easy access to internal components

    Options for glass transoms:

    • Rear cover for top mounting to conceal fasteners


    Controls

    Factory installed Intelliswitch™ digital controller:

    • LED clock display
    • Low voltage circuit for unit activation (BMS)
    • External thermostat provision
    • Comfort Plus provision
    • RoHS compliant
    • Temperature Probe (heated units only)
    Technical specification
    • Unique ref.berner-ai08
    • Product familyAir Curtains
    • Product groupArchitectural Air Curtains
    • TypeObject (single object)
    • Date of publishing2023-06-29
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Air Curtains
    • IFC classificationAir Terminal
    • ETIM CodeEC010067
    • ETIM NameAir curtain without heat exchanger
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit