Publish your products
DoubeWire868 With 3'' Square Post
DoubeWire868 With 3'' Square Post
DoubeWire868 With 3'' Square Post
    Betafence

    DoubeWire868 With 3'' Square Post

    Double Wire 868 Panel on 3'' Square Post


    Specification
    • PANELS
      Horizontal wire - 0,295 in. +-0,003in. (7,50mm +-0,08mm)

      Vertical wire - 0,216 in. +-0,003in. (5,50 +-0,08mm)

      POSTS

      • ASTM A500 Grade B
      • Cross section of post: 3” x 3”
      • Steel thickness 11ga (0.12”) or 12ga (0.105”)
      • Pregalvanized to conform to ASTM A653 with minimum zinc coating weight 0.60 oz/ft2
      • Length of post:
        • 72” for 4’h system
        • 108” for 6’h system
        • 132” for 8’h system


    Technical specification
    • Unique ref.doubewire868-with-3-square-post
    • Product familyMetal Fence Panel
    • Product groupNylofor 2D Super
    • TypeObject (single object)
    • Date of publishing2023-05-03
    • Edition number1
    • Height (inches)72
    • Width (inches)99
    • Depth (inches)12
    Related
    • Material mainPowder coated steel
    • Material secondaryGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • IFC classificationWall

    Region availability

    North America
    United States