Publish your products
BETAFENCE TruView Summit
BETAFENCE TruView Summit
    Betafence

    BETAFENCE TruView Summit

    4.3 out of 5 stars4.3(7 reviews)

    PANELS

    TruView panels are manufactured utilizing a unique internal mechanical picket to rail construction.
    This eliminates picket rattle or removal found in other products. This unique design allows the panels to rack to follow changes in grade.

    - Panel width is 8 feet
    - Panel height is existing in 6 feet
    - Summit style: flat top picket

    TUBULAR POSTS

    TruView panels are combined with tubular steel posts.

    Dimension 2" square x 14 ga.

    Each panel is fixed to posts with high-strength steel brackets:
    - U Bracket
    - All Around bracket

    COATING TECHNOLOGY AND COLOR

    Our TruView product undergoes a multi-step application process to produce a superior polyester powder coat finish. This provides greater anti-corrosion and UV resistant protection to keep your fence looking great for years to come.
    The TruView system is backed by a 20-year limited warranty.

      Technical specification
      • Unique ref.truview-summit
      • Product familyMetal Fence Panel
      • Product groupTruview
      • TypeObject (single object)
      • Date of publishing2021-08-13
      • Edition number1
      Related
      • Material mainSteel
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Fences & Traffic Security

      Region availability

      North America
      United States