Publish your products
BG-FILCOTEN light NW 150 drainage channel
BG-FILCOTEN light NW 150 drainage channel
BG-FILCOTEN light NW 150 drainage channel
BG-FILCOTEN light NW 150 drainage channel

    BG-FILCOTEN light NW 150 drainage channel

    Low-weight, highly stable channel body with or without slope and front-end safety seam. In addition to the 150 mm standard construction height, the MINI channel with a construction height of only 100 mm is available. Concrete components of up to 200mm in total height are available for higher volume. Slotted-/mesh gratings and ductile iron mesh grates up to load class C 250 kN complete the range. The grates are locked into position with patent and fixing clips.

    Specification
    • Operational areas
      Ideally suited to terraces, balconies, garages, footpaths, pedestrianised
      zones, sports complexes, domestic driveways and similar areas.

    Technical specification
    • Unique ref.filcoten_light-nw150
    • Product familyDrainage systems
    • Product groupconcrete drainage systems
    • TypeBuilding Material
    • Date of publishing2021-04-29
    • Edition number1
    • Height (mm)150
    • Width (mm)180
    • Depth (mm)1000
    Related
    • Material mainConcrete
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)20.6
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    Europe Asia North America Africa
    Åland Islands
    India
    Canada
    Egypt
    Albania
    Qatar
    United States
    Andorra
    United Arab Emirates
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City