Publish your products
BG-FILCOTEN one NW 150 drainage channel
BG-FILCOTEN one NW 150 drainage channel
BG-FILCOTEN one NW 150 drainage channel

    BG-FILCOTEN one NW 150 drainage channel

    The revolutionary monolithic BG-FILCOTEN one channel system with integrated FILCOTEN HPC grating. Maximum durability, load class up to F900. Inlet slots in the unique S-Line design ensure exceptional drainage performance.

    Specification
    • Application areas:

      Motorway, national road, container terminal, road drainage, Fire brigade access road, airport (airside), airport (landside), harbour, industry, District Road, Storage area, Country road, Logistics area, Parking area (truck), Rest area, racetrack, heavy-duty, garage.

    Technical specification
    • Unique ref.filcoten_one-nw150
    • Product familyDrainage systems
    • Product groupconcrete drainage systems
    • TypeBuilding Material
    • Date of publishing2021-09-01
    • Edition number1
    • Height (mm)300
    • Width (mm)210
    • Depth (mm)1000
    Related
    • Material mainConcrete
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)76.6
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials
    • IFC classificationObject

    Region availability

    Europe Asia North America Africa
    Åland Islands
    India
    Canada
    Egypt
    Albania
    Qatar
    United States
    Andorra
    United Arab Emirates
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit