Publish your products
BG-FILCOTEN tec NW 150 drainage channel
BG-FILCOTEN tec NW 150 drainage channel

    BG-FILCOTEN tec NW 150 drainage channel

    3.8 out of 5 stars3.8(5 reviews)

    The FILCOTEN tec channel system offers the superior characteristics of FILCOTEN HPC (High Performance Concrete) and complements these with additional safety aspects. Anchoring pockets ensure a secure bond with the surrounding concrete bed. The special design of the galvanised steel edge allows for simple and secure fastening of the covers. Adjacent covering surfaces can easily be joined against the border of the edges. The BG-FILCOTEN tec mini version is the shallower channel for limited height applications. The channel system can withstand loads up to class C 250 (in accordance with EN 1433).

    Specification
    • Operational areas

      Optimal for installation in pedestrianised areas, parks, sports and leisure facilities, car parks and similar surfaces.

    Technical specification
    • Unique ref.filcoten_tec-nw150
    • Product familyDrainage systems
    • Product groupconcrete drainage systems
    • TypeBuilding Material
    • Date of publishing2021-05-14
    • Edition number1
    • Height (mm)190
    • Width (mm)180
    • Depth (mm)1000
    Related
    • Material mainConcrete
    • Material secondaryGalvanized steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)22.2
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    Europe Asia North America Africa
    Åland Islands
    India
    Canada
    Egypt
    Albania
    Qatar
    United States
    Andorra
    United Arab Emirates
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City