Publish your products
BG-ROAD LEFIX roadside slab
BG-ROAD LEFIX roadside slab
BG-ROAD LEFIX roadside slab
BG-ROAD LEFIX roadside slab
BG-ROAD LEFIX roadside slab

    BG-ROAD LEFIX roadside slab

    Traffic volume, and thus the burden on our roads, increases every year. Increasing lorry traffic poses a major challenge to maintaining roadway stability. This means rising road maintenance costs and greater safety risks, because road damage poses a dangerous accident hazard. Safer and more durable: LEFIX shoulder slabs. BG-ROAD LEFIX shoulder slabs effectively stop this development, as their design prevents slab loosening, with a stable surface structure that affords easy steering correction. They reduce road shoulder wear so less maintenance is required, which also means lower maintenance costs. The “rumbling sound” made when driving over the edge of the road alerts drivers, enhancing safety.

    Specification
    • Technical data

      Channel material: concrete
      Length: 250 mm, 450 mm, 1000 mm
      Width: 500 mm
      Height at channel end: 140 mm
      Laying radius (min.): 4 m, 6 m, 16 m
      Colour: grey, red

      Operational areas: motorway, shoulder, national road, district road, roundabout, country road, rest area, racetrack

    Technical specification
    • Unique ref.road_lefix
    • Product familyDrainage systems
    • Product groupconcrete drainage systems
    • TypeBuilding Material
    • Date of publishing2022-08-01
    • Edition number1
    • Height (mm)140
    • Width (mm)500
    • Depth (mm)1000
    Related
    • Material mainConcrete
    • Material secondaryCast iron
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)149
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials
    • IFC classificationObject

    Region availability

    Europe Asia North America Africa
    Åland Islands
    India
    Canada
    Egypt
    Albania
    Qatar
    United States
    Andorra
    United Arab Emirates
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City