Publish your products
Concrete drainage channel V200 class D400
Concrete drainage channel V200 class D400
    Bielbet

    Concrete drainage channel V200 class D400

    4.7 out of 5 stars4.7(6 reviews)

    Concrete channel (concrete C35/45 with an admixture of polypropylene fiber) reinforced with a ribbed bar ø8mm, edges with a 25mm steel angle, without internal drop, 2x 0,5m ductile iron grating, load class D400

    Specification
    • Available dimensions

      External dimensions :

      • lenght 1000mm / width 250mm / height 200mm
      • lenght 1000mm / width 250mm / height 300mm

      Internal dimensions :

      • width 200mm / depth 125mm
      • width 200mm / depth 215mm


    Technical specification
    • Unique ref.C-V200-D400
    • Product familyConcrete drainage channels and trash boxes
    • Product groupV200
    • TypeObject (single object)
    • Date of publishing2018-12-03
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryCast iron
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationBuilding Element
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City