Publish your products
Big Ass Fans 10 Ft Essence 8-Blade
Big Ass Fans 10 Ft Essence 8-Blade
Big Ass Fans 10 Ft Essence 8-Blade
Big Ass Fans 10 Ft Essence 8-Blade

    Big Ass Fans 10 Ft Essence 8-Blade

    4.7 out of 5 stars4.7(21 reviews)
    • 10-ft diameter with 2-ft extension included recommended for spaces 60 x 60 feet and ceilings 15 to 25 feet.
    • Motor is Wet Rated to UL standards for use indoors or out.
    • Feel up to 10 degree 10° F cooler in the summer; save up to 30% on heating in the winter.
    • Includes wired wall controller that mounts in standard single-gang junction box or to wall surface; connects with 10 V CAT5 cable (CAT5 not included).
    • Input power and required breaker: 100-125 VAC, 1 Φ, 50/60 Hz, 10 A.

    As Featured on Amazon.com

    #BigAssFans #Fan #ResidentialFan #CommercialCeilingFan #CeilingFan

    Specification
    • Technical Details

      Item Weight: 81 pounds
      Size: 10-ft
      Finish: Silver/Black
      Power: Source DC
      Voltage: 120 volts
      Item Package Quantity: 1
      Sound Level: 35 dB
      Extension Length: 2 Feet
      Measurement System: English/Standard
      Certification: ul_listed
      Special Features: Variable Speed, Quiet, Indoor/Outdoor
      Usage: Indoor/Outdoor

    Technical specification
    • Unique ref.Big-Ass-Fans-10-Ft-Essence-8-Blade
    • Product familyCeiling Fan
    • Product group8 Blade
    • TypeObject (single object)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationFan
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code43 11 26
    • CSI MasterFormat 2014 TitleAxial Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit