Publish your products
Wall Canopy Exhaust Hood, ND-2 Series

Wall Canopy Exhaust Hood, ND-2 Series

3.1 out of 5 stars3.1(14 reviews)
ND-2 Series

UPDATE:

  • Added 78" wide models
  • Improved lineweights
  • Added Schedule Views


  • Exhaust Only Hood
    CaptiveAire's flagship ND-2 hood is a wall canopy, Type I, exhaust-only unit that operates at low CFM. It is ETL Listed for use over 450°F, 600°F and 700°F cooking surface temperatures.
    Offering A Fully Integrated Package, Pre-Engineered For Optimum Performance

    ADVANTAGES
    • Superior Exhaust Flow Rates
    • ETL Listed: ETL Listed to Canadian safety standards, ETL Sanitation Listed and built in accordance with NFPA 96
    • Stainless Steel Construction
    • Clearance to Combustibles:Standard built in 3" rear standoff to meet NFPA 96 requirements
    • Controls: Optional UL Listed light and fan control switches flush mounted and pre-wired through electrical chaseway
    • Capture & Containment: Insulated, double-wall rigid front has aerodynamic design that reduces radiant heat into kitchen, prevents condensation and provides exceptional capture and containment of cooking vapors. This is accomplished with the signature ND-2 "triangle" on the front of the hood’s capture area and the "C-shaped" design of the hood’s capture area
    • Grease Extraction: All hoods come standard with a Patent Pending fully welded grease sub-assembly, high efficiency stainless steel baffle filters, and a deep grease trough which allows for easy cleaning
    • Reduced Lead Times

    Avg. Cooking Surface Temp. (°F)ConfigurationMin. Exhaust CFM/ft.450°F - Ovens, Steamers, Kettles, Open-Burner Ranges, Griddles, FryersSingle Wall Hood
    2 Wall Hoods Back-to-Back150
    300600°F - Gas Charbroilers, Electric Charbroilers, WoksSingle Wall Hood
    2 Wall Hoods Back-to-Back200
    400700°F - Mesquite Grills, Charcoal Charbroilers, Gas Conveyor Charbroilers, Wood Burning AppliancesSingle Wall Hood
    2 Wall Hoods Back-to-Back250
    500Recommended Duct Sizing: Exhaust - Based on 1500 FPM

    OPTIONS
    • Utility Cabinet
    • Enclosure Panels: Constructed of stainless steel... mounting channel factory-welded to hood for field installation of panels over 11"" high... under 11"", factory-welded and integrally installed into hood front ends... sized to extend from hood top to ceiling, enclosing pipe and hanging parts
    • End Panels: Should be used to maximize hood performance and eliminate the effects of cross drafts in kitchen... units constructed of stainless steel and sized according to hood width and cooking equipment. Exposed edges hemmed for safety and rigidity
    • Fire Suppression System: UL 300 pre-piped fire suppression system... Custom designed to your cooking equipment line-up
    • Electrical Controls: ETL listed controls... Face mounted switches
    • Perforated Supply Plenum:
      Provides low velocity make-up air for the kitchen
    • Lighting:
      Recessed Incandescent
      Recessed Fluorescent
      Compact Fluorescent
      LED
      Recessed LED
      Halogen

    CERTIFICATIONS
      The ND-2 Model has been certified by ITS. This certification mark indicates that the product has been tested to and has met the minimum requirements of a widely recognized (consensus) U.S. and Canadian products safety standard, that the manufacturing site has been audited, and that the applicant has agreed to a program of periodic factory follow-up inspections to verify continued performance.

      Models ND-2 are ETL Listed under file number 3054804-001 and complies with UL710, ULC710 and ULC-S646 Standards.
      Technical specification
      • Unique ref.captiveaire-031
      • Product familyHVAC
      • Product groupHood and Ventilation Equipment
      • TypeObject (single object)
      • Date of publishing2011-12-12
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Mechanical Ventilation
      • Uniclass 2015 CodeSs_65_40_33_51
      • Uniclass 2015 DescriptionMechanical supply ventilation systems
      • CSI MasterFormat 2014 Code23 00 00
      • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
      • OmniClass Number23-33 00 00
      • OmniClass TitleHVAC Specific Products and Equipment
      • CSI UniFormat II CodeD30
      • CSI UniFormat II TitleHVAC

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States