Publish your products
Big Ass Fans Haiku 52in Indoor Smart Ceiling Fan
Big Ass Fans Haiku 52in Indoor Smart Ceiling Fan
Big Ass Fans Haiku 52in Indoor Smart Ceiling Fan
Big Ass Fans Haiku 52in Indoor Smart Ceiling Fan

    Big Ass Fans Haiku 52in Indoor Smart Ceiling Fan

    4.5 out of 5 stars4.5(26 reviews)
    • Control with included premium remote, free mobile app, or with voice control through Amazon Alexa and Google Assistant.
    • Optimize comfort and energy savings by connecting to ecobee smart thermostat to automatically adjust the fan.
    • Built in temperature, humidity, and motion sensors (SenseME Technology).
    • ENERGY STAR Most Efficient 2019.
    • Recommended for indoor spaces up 20-ft by 20-ft with flat ceilings 8-ft to 9.5-ft tall.

    As Featured on Amazon.com

    #BigAssFans #Fan #ResidentialFan #SenseME Technology #CeilingFan #IndoorCeilingFan #VoiceControl #AmazonAlexa #GoogleAssistant

    Specification
    • Technical Details

      Item Weight: 16.5 pounds
      Package Dimensions: 36 x 14 x 12 inches
      Batteries: 2 AAA batteries required. (included)
      Color: White
      Material: Black Oxide
      Power Source: DC
      Wattage: 15.60
      Item Package Quantity: 1
      Number Of Pieces: 1
      Air Flow Capacity: 5629 CFM
      Type of Bulb: led
      Switch Style: Remote
      Certification: energy_star
      Special Features: Quiet
      Usage: Indoor use only, Commercial/Residential
      Included Components: Batteries
      Batteries Included? Yes
      Batteries Required? Yes
      Description Pile: battery_type_aaa
      Assembled Diameter: 52 inches

    Technical specification
    • Unique ref.Big-Ass-Fans-Haiku-52in-Indoor-Smart-Ceiling-Fan
    • Product familyCeiling Fan
    • Product groupIndoor
    • TypeObject (single object)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationFan
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code43 11 26
    • CSI MasterFormat 2014 TitleAxial Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit