Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/cdd896e2-f29b-434e-b694-066cc70d3095
Home
Categories
Construction
Frames & Trusses
BIMobject TH x Thai Obayashi_Jibs
Unavailable in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_Jibs
BIMobject TH x Thai Obayashi_Jibs
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_Jibs
Product family
Construction
Product group
Frames & Trusses
Type
Object (single object)
Date of publishing
2021-03-22
Edition number
1
Height (mm)
1584
Width (mm)
1500
Related
Related
Material main
Metal
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Frames & Trusses
Region availability
Asia
Thailand
Similar products
Varco Pruden Buildings
Continuous Truss - Continuous Truss Frames Offers Construction Cost Savings Through Optimal Material use and Reduction of Required Building Heights.
2.6
(
10
)
Download
Cascadia Structural Timber Solutions
Double Howe Truss
3.6
(
5
)
Download
Cascadia Structural Timber Solutions
Scissor Truss
Download
Cascadia Structural Timber Solutions
Kingpost Truss
4.3
(
7
)
Download
Super Stud Building Products
SuperMAXX Joist
Download
Cascadia Structural Timber Solutions
Fink Truss
4.6
(
5
)
Download