Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bimobject-th-x-thai-obayashi/products/24c8a4df-23d7-4e17-924e-49b3e7adec35
Home
Categories
Construction
Steelwork
BIMobject TH x Thai Obayashi_RectanglePipeBeam
Available in United States
BIMobject TH x Thai Obayashi
Follow
BIMobject TH x Thai Obayashi_RectanglePipeBeam
4.3
(10 reviews)
BIMobject TH x Thai Obayashi_RectanglePipeBeam
Download
Technical specification
Technical specification
Unique ref.
BIMobjectTHxThaiObayashi_RectanglePipeBeam
Product family
Construction
Product group
Steelwork
Type
Building Material
Date of publishing
2021-03-11
Edition number
1
Height (mm)
200
Width (mm)
200
Related
Related
Material main
Steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Steelwork
Similar products
Unistrut
Unistrut P1000T 12 Gauge Metal Strut Channel
3.7
(
36
)
Download
Unistrut
Unistrut P1000 12 Gauge Steel Strut Channel
4.0
(
20
)
Download
Profilitec
Baseboard Skirting BA400
Download
Generic Building Materials
Steel, Stainless
Download
BIMobject TH x Thai Obayashi
BIMobject TH x Thai Obayashi_H-Beam
4.1
(
7
)
Download
Generic Building Materials
Steel, Galvanized
Download