BIMobject TH x Thai Obayashi_CDU Outdoor Floor Daikin RNQ36MV1

BIMobject TH x Thai Obayashi_CDU Outdoor Floor Daikin RNQ36MV1

BIMobject TH x Thai Obayashi CDU Outdoor Floor Daikin RNQ36MV1
Technical specification
  • Unique ref.BIMobject_TH_x_Thai_Obayashi_CDU-Outdoor-Floor-Daikin-RNQ36MV1
  • Collection setHVAC
  • CollectionCondensing Unit
  • TypeObject (single object)
  • Date of publishing2021-07-22
  • Edition number1
  • Height (mm)1345
  • Width (mm)900
  • Depth (mm)350
Related
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Region availability

Asia
Thailand