Publish your products
BIMobject TH x Thai Obayashi_CDU Outdoor Floor Daikin RWEYQ Series

BIMobject TH x Thai Obayashi_CDU Outdoor Floor Daikin RWEYQ Series

BIMobject TH x Thai Obayashi CDU Outdoor Floor Daikin RWEYQ Series
Technical specification
  • Unique ref.BIMobject_TH_x_Thai_Obayashi_CDU-Outdoor-Floor-Daikin-RWEYQ_Series
  • Product familyHVAC
  • Product groupCondensing Unit
  • TypeObject (single object)
  • Date of publishing2021-07-22
  • Edition number1
  • Height (mm)1000
  • Width (mm)780
  • Depth (mm)550
Related
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit