Publish your products
Biofib’ Chanvre
Biofib’ Chanvre
Biofib’ Chanvre
    Biofib'

    Biofib’ Chanvre

    Biofib' Chanvre is the perfect ecological insulation solution. Composed of natural hemp fibres, sturdy and rot-resistant, this product offers very good rigidity and excellent long-term mechanical stability. Biofib' Chanvre is particularly recommended for structures with wooden frameworks, as well as for the renovation of stone structures.

    Specification
    • Properties

      • Thermal conductivity : 0,040 W/(m.K)
      • Density : 40 kg/m3
      • Heat capacity : 1800 J/(kg.K)
      • Water vapour diffusion resistance factor : < 2
      • Very good product rigidity
      • Natural control of humidity
      • No Volatile Organic Components
      • Panels (1,25 x 0,6 m) : thickness from 45mm to 200mm
      • Rolls (3,4 x 0,6 m) : thickness 100mm

      Applications :

      • New building and retrofitting
      • Interior thermal insulation for walls and ceilling
      • Intermediate floor
      • Partition and distributing walls

    Technical specification
    • Unique ref.biofib-chanvre
    • Product familyIsolant biosourcé
    • Product groupThermal insulation
    • TypeObject (single object)
    • Date of publishing2020-03-11
    • Edition number1
    • Height (mm)1250
    • Width (mm)600
    Related
    • Material mainHemp Fabric
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)40
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • UNSPSC nameThermal insulation
    • UNSPSC code301415
    • Uniclass 2015 CodePr_25_57_06_37
    • Uniclass 2015 DescriptionHemp fibre insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 
    • CSI UniFormat II CodeB
    • CSI UniFormat II TitleSHELL

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit