Publish your products
Stainless Steel Bird Spikes - Extra Tall
Bird-X

Stainless Steel Bird Spikes - Extra Tall

Physical barriers are designed to block access to landing areas and discourage use of those surfaces by birds. Stainless Steel Spikes install easily with Special Spike Adhesive, nails, screws or ties. Designed for use on rooftops, ledges, fences, and similar structures. Bird-X’s Stainless Steel Bird Spikes are made of durable stainless steel, and require minimal maintenance. Stainless Steel Bird Spikes provide long-term bird exclusion, and can last for years.

  • Durable physical barrier
  • Stainless steel won’t corrode or decay
  • Help protect surfaces from corrosive droppings
  • Includes installation consultation
  • 10 year warranty against material defects and workmanship

Bird-X Stainless Steel Spikes come in a variety of sizes and widths, from narrow to extra wide, and in lengths ranging from 10 feet to 100 feet. No matter the location, you can help discourage birds from perching with this effective physical barrier. Our Bird-X experts are available for phone consultations at no cost to guide you through installation, or to recommend an installer in your area.

All Stainless Steel Spikes come in 2 ft. sections and securely enclosed in a flexible polycarbonate base.

Benefits

  • Cut down on cleanup and maintenance costs
  • Help protect buildings, equipment, and vehicles from corrosive bird droppings
  • Reduce potential health and liability concerns associated with pest bird presence
  • Help reduce risks associated with disease transmission, such as West Nile, Salmonella and E. Coli
  • Help discourage nesting in vents and chimneys
  • Reduce fire hazards caused by nesting materials
  • Avoid potential government and safety inspection issues
  • Help protect outdoor grounds from bird-related damage
  • Improve property appearance
  • Decrease nuisance for residents, workers, customers, etc.
Specification
  • Guarantee /Warranty: 10-Year Warranty against material defects and workmanship

    Width: 8.5″ (9″ coverage)

    Height: 5.75″

    Base Width: 1.69″

    Box Dimensions: 98 ft.: 25″ x 20″ x 11″

    Shipping Weight: 98 ft.: 18 lbs.

    SKU: ETS-98

Technical specification
  • Unique ref.Stainless-Steel-Bird-Spikes-Extra-Tall
  • Product familyStainless Steel Spikes, Extra Tall
  • Product groupBird-X All Steel Bird Spikes
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
  • Height (inches)5.75
  • Width (inches)8.5
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Fencing
  • UNSPSC nameFencing
  • UNSPSC code301520
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit