Publish your products
DYNAMICROLL® CB 125
DYNAMICROLL® CB 125
DYNAMICROLL® CB 125
DYNAMICROLL® CB 125
DYNAMICROLL® CB 125
    BMP Europe
    Archived

    DYNAMICROLL® CB 125

    DynamicRoll® CB 125 is a selfrepairing roll up door designed to separate overpressured sterile environments, thanks to its sealing ensures controlled pressure leakage allowing the ventilation systems and air purification to operate correctly. Thanks to its special compact frame and to the special sliding system door has a low permeability to be suited for controlled environments. Thanks to the special sliding system, that lets the curtain, without rigid elements inside it, come out from the guides, to protect itself in case of any impact during the operation of the door and allows it to reinsert after one cycle. DynamicRoll® name assure the safety of staff, thanks to its curtain without rigid horizontal elements.

    Specification
    • FEATURES

      Maximum dimensions:
      W 4000 mm x H 4000 mm

      Speed:
      Max opening speed up to 2,5 m/s
      Closing speed 0,8 m/s

      Wind resistance:
      Class 2
      Structure Not self-supporting

      Frame / motor cover hood:
      Standard: 
      Galvanized Steel
      Optional: 
      Powder coated Steel
      Stainless Steel 441/ 316
      Curtain:
      Standard: 
      PVC curtain 1300 gr/m², 6 W/m²K
      Optional: 
      Insulated 7 mm, 3.3 W/m²K
      Translucent 35/40%
      FDA (white)
      Antistatic

      Sliding system:
      Patented sliding system with high density Polyethylene self- lubricant equipped of sliding zipper directly on curtain.

      Control panel:
      Standard: 
      Powder coated Steel box IP54 (300 x 500 x 150 mm)
      Optional: 
      Stainless Steel
      PVC box IP65 (300 x 400 x 150 mm)
      Inverter system 50/60 Hz with absolute
      encoder
      Power supply 1-ph, 230V max 16A
      Power supply 3-ph, 400V max 10A
      Power supply 3-ph, 230V max 16A
      Star/Stop Button
      2 free contacts (door open/ closed/ allarme)
      Automatic/ Manual Interlocking between 2
      doors
      IP rating for motor and control panel IP54

      Wiring: 
      Plug and Play system IP65

    Technical specification
    • Unique ref.DYNAMICROLL-CB-125
    • Product familyDoors / Industrial
    • Product groupDynamicroll
    • TypeObject (single object)
    • Date of publishing2019-02-05
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameRolling doors
    • UNSPSC code30171503
    • Uniclass 2015 CodePr_30_59_24_04
    • Uniclass 2015 DescriptionAutomatic revolving doorsets
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 45 17
    • OmniClass TitleRapid Opening Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors