Publish your products
SaniSwing Double Acting Traffic Door

SaniSwing Double Acting Traffic Door

4.6 out of 5 stars4.6(5 reviews)
The FRANK SaniSwing Door is used for personnel, hand truck and pallet jack traffic. It assures quick and easy, hands-free access between separated spaces. It’s an excellent option when sustained hard use is common or when sanitary concerns are paramount. The door is an excellent visual and performance match to traditional cold storage door designs.
Standard Features

Panel
  • 3/4” Thick High Density Polyethylene
  • 3/4” Thick Flush Mount and Frameless Acrylic Window
  • Stainless Steel Spine

Hardware
  • Stainless Steel and UHMWPE Full Washdown No-Rise Hinges

Standard Colors
  • Black
  • White
  • Mocha Brown
  • Dolphin Gray
  • Sunshine Red
  • Sandshade (Tan)
Specification
  • ColdSwing is a true cold storage door with a full perimeter, front to back, thermal break for cooler box applications.

    - 2007 EISA and EPCA compliant

    - 3.5" thick R25 foamed-in-place insulation

    - Full radius metal nose and integrated jamb guard for added impact protection

    - True thermal break around the panel perimeter

    - Dual perimeter blade gaskets mounted on door with no hard-to-seal panel cutouts

    - Heat reflective, sealed, argon gas-filled, tempered safety glass window

Technical specification
  • Unique ref.frankdoor-dape
  • Product familyTraffic Doors
  • Product groupTraffic Doors
  • TypeObject (single object)
  • Date of publishing2013-06-07
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 34 13
  • CSI MasterFormat 2014 TitleCold Storage Doors
  • OmniClass Number23-17 11 37 11
  • OmniClass TitleCold Storage Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States