Publish your products
21-Series Design
Bocci

21-Series Design

4.1 out of 5 stars4.1(9 reviews)
21.1 is a single 21 pendant hung from a round canopy. The pendant is designed to hang either alone or with a clustering of 21.1 chandeliers. Solitary pendants can be used to highlight areas of a room, or in random groupings form an ambient chandelier. Inspired by the sporadic, perhaps discordant arrangement of barnacles on a rock surface, the 21 is fabricated from thin sheets of porcelain wrapped around frosted borosilicate glass trumpet-shaped diffusers. Each diffuser houses a low voltage (12V, 20W xenon) lamp. A strong contrast is established between the organically distributed soft light passing through the translucent white porcelain skin and the sharp, crisp light passing through the borosilicate glass diffuser.
Technical specification
  • Unique ref.21
  • Product familyElectrical equipment
  • Product groupCeiling lamps
  • TypeObject (single object)
  • Date of publishing2014-12-01
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryStainless steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit