Publish your products
2/N FIRE HOSE SYSTEM FOR UNDERGROUND HYDRANT - "Electa" CABINET

2/N FIRE HOSE SYSTEM FOR UNDERGROUND HYDRANT - "Electa" CABINET

4.7 out of 5 stars4.7(11 reviews)
FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - FOR UNDERGROUND HYDRANT - "Electa" CABINET
Specification
  • FIRE HOSE SYSTEM FOR FIRE SERVICE USE DN 70 - FOR UNDERGROUND HYDRANT Compliant with UNI 10779 Italian standard - Supplied with: - "Electa" DN 70 steel cabinet with door - Unbreackable transparent sheet "FIRE GLASS" - Operating key for underground fire hydrant - White fire hose DN 70 UNI 9487, standard lengths: 20m , 25m or 30m. - “INDUSTRIALJET” light alloy branchpipe DN 70 Ø 16 - UNI 11423 - Hose support
Technical specification
  • Unique ref.art-2-n-sistema-servizio-sottosuolo-electa
  • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
  • Product groupFire hose system for underground hydrants/Sistemi a servizio idranti sottosuolo
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Fire Protection

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City