Publish your products
2/PE FIRE HYDRANT WITH LAY-FLAT HOSE "Murano", WITH FIRE EXTINGUISHER PLACE

2/PE FIRE HYDRANT WITH LAY-FLAT HOSE "Murano", WITH FIRE EXTINGUISHER PLACE

4.9 out of 5 stars4.9(8 reviews)
FIRE HYDRANT WITH LAY-FLAT HOSE FOR INDOOR INSTALLATION "Murano Collection" DN 45 - STEEL CABINET WITH METAL DOORS AND FIRE EXTINGUISHER PLACE
Specification
  • FIRE HYDRANT WITH LAY-FLAT HOSE FOR INDOOR INSTALLATION "Murano Collection" DN 45 - RED PAINTED STEEL CABINET WITH METAL DOORS - WITH FIRE EXTINGUISHER PLACE - UNI EN 671-2 - CE MARKED CERT. N. 0497-CPR-172 Supplied with: Cabinet, Unbreackable transparent sheet "FIRE GLASS" (extinguisher side), Coupled fire hose DN 45 mm, Nozzle, Fire valve, Hose support. (Optional frame for recessed installation)
Technical specification
  • Unique ref.art-2-pe-idrante-45-murano-porta-estintore
  • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
  • Product groupFire hydrants with lay-flat hose / Idranti a muro con tubazioni flessibili
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Fire Protection

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit