Publish your products
80/A SWINGING FIRE HOSE REEL “Basic Line”

80/A SWINGING FIRE HOSE REEL “Basic Line”

4.8 out of 5 stars4.8(8 reviews)
SWINGING FIRE HOSE REEL FOR INDOOR INSTALLATION “Basic Line” EN 671-1 - CE MARKED
Specification
  • SWINGING FIRE HOSE REEL FOR INDOOR INSTALLATION “Basic Line” EN 671-1 - CE MARKED CERT. N. 0497-CPR-171 Supplied with: - “Basic Line” fire cabinet with rounded edges, made of carbon steel, red RAL 3000 polyester powder coating. Window frame in anodized luminium. Dimensions 650 mm height x 700 mm width; depth mm 200 for hoses until 25 m length and 250 mm for 30 m hose. Reel in red coated steel, diameter 535 mm. - Semirigid hose DN 25 mm approved to EN 694. - Manual inlet stop ball valve and brass axial inlet device. - Multi-effect shut/full/spray nozzle (see below table for choice). - Unbreakable transparent sheet “FIRE GLASS”, dimensions mm 590 x 640. Available nozzles: Starjet DN 25 Ø 8mm K = 28 Starjet DN 25 Ø 9mm K = 33 Sprayjet DN 25 Ø 8mm K = 28 Sprayjet DN 25 Ø 10 mm K = 42 Sprayjet DN 19 Ø 7mm* K = 22 (* available only with PVC hose DN 19)
Technical specification
  • Unique ref.art-80-a-naspo-basic-line
  • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
  • Product groupHose reels / Naspi
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Fire Protection

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit