Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bossini/products/4a164374-0990-4f32-89f2-04f1b9592f5b
Home
Categories
Sanitary
Showers
H69597H Cosmo 230 x 230 mm
Available in United States
Bossini
Follow
Archived
H69597H Cosmo 230 x 230 mm
Brass Cosmo shower head with shower arm 1/2”MM
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
H69597H-Cosmo-230x230mm
Product family
Showersets
Product group
Shower thermostat
Type
Object (single object)
Date of publishing
2017-06-30
Edition number
1
Height (mm)
106
Width (mm)
230
Depth (mm)
452
Links
Links
Product url
http://www.bossini.it/en/prodotti/shower-heads/h69597h-cosmo-230-x-230-mm
Technical description
http://www.bossini.it/uploads/product/tech-infos/H69597H%20Technical%20Sheet-Agg.pdf
Related
Related
Material main
Brass
Material secondary
Chrome
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
UNSPSC name
Showers
UNSPSC code
30181503
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download