Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bot/products/697a14c3-3c5a-4031-b3ac-781c1396468d
Home
Categories
Furniture
Armchairs
Armchair - 4
Unavailable in United States
BIMobject TH Demo
Follow
Armchair - 4
Armchair
Download
Specification
Specification
N/A
Technical specification
Technical specification
Unique ref.
Armchair-4
Product family
Furniture
Product group
Armchairs11
Type
Object (single object)
Date of publishing
2021-09-14
Edition number
1
Height (mm)
850
Width (mm)
50
Depth (mm)
50
Related
Related
Material main
Steel
Material secondary
Fabric
Designed in
Thailand
Manufactured in
Thailand
Weight Net (Kg)
0.9
Classification
Classification
BIMobject Category
Furniture - Armchairs
Region availability
Asia
Thailand
Similar products
Fritz Hansen
Fri™ JH5 Lounge Chair
4.5
(
144
)
Download
Ethnicraft
Barrow lounge chair - Copper fabric - 81x79x71 cm
Download
COR Sitzmöbel
Kagu Easy Chair
Download
BRDR. Krüger
HB Lounge chair
Download
COR Sitzmöbel
Elm Easy Chair
4.9
(
9
)
Download
COR Sitzmöbel
Mell Easy Chair
4.8
(
21
)
Download