Publish your products
INGURI Gutter System Trim
INGURI Gutter System Trim
INGURI Gutter System Trim
INGURI Gutter System Trim
INGURI Gutter System Trim
    BP2

    INGURI Gutter System Trim

    Their main function is to conceal elements of the guttering system, giving the façade a clean appearance. In addition, they protect gutters and pipes from dirt and mechanical damage. They are available in a variety of colours to match any type of architecture. Dedicated for 125/90 and 125/100 systems.

    Specification
    • EAVELESS SYSTEM

      This trim system perfectly conceals gutters and downpipes mounted on an insulated wall, making it a perfect match with modern, minimalist architecture. The clever design of the downpipe covers allows for removal and service access.

      SYSTEM WITH EAVES

      The trim is provided with an additional profiled soffit element made of LAMBDA 2.0 standing seam or T7 trapezoidal seam panels. It also allows the soffit to be fitted to the fascia board or wall.

      FACADE SYSTEM

      The façade trim system protects the insulation of the building from possible leakage at the gutter connec- tions, thanks to the use of a gutter strip in its construction.

      Perforations in the lower part of the cover securely drain water and maintain optimum ventilation levels.

      The gutter system is equipped with a stabilising rubber element to connect the gutter drain to a 110 mm diameter sewer pipe. And the PVC pipe used prevents water from condensing on the surface of downpipes made of steel.

    Technical specification
    • Unique ref.inguri-gutter-system-trim
    • Product familyINGURI
    • Product groupINGURI GUTTER SYSTEM TRIM
    • TypeBuilding Material
    • Date of publishing2026-02-23
    • Edition number1
    Related
    • Material mainSteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Germany
    Hungary
    Lithuania
    Netherlands
    Poland
    Serbia
    Slovakia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit