Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
bradfordwhite/products/1b3317f7-3ab4-46a7-b460-6a2617091170
Home
Categories
Plumbing
Water Heaters
Commercial Electric Vertical Round (VR)
Available in United States
Bradford White
Follow
Commercial Electric Vertical Round (VR)
The Electric Brute™ Series is the solution to applications calling for an electric unit that will meet the largest demands for hot water. Vertical round units offer capacities from 150 to 1,000 gallons.
Download
Technical specification
Technical specification
Unique ref.
bradfordwhite-0042
Product family
Commercial
Product group
Tank Type Electric
Type
Object (single object)
Date of publishing
2016-12-16
Edition number
1
Links
Links
Product url
https://forthepro.bradfordwhite.com/our-products/usa-commercial-tank-type-electric/commercial-electric-vertical-round-vr/
Installation instructions
https://docs.bradfordwhite.com/I&O/238-4022-00_Current.pdf
Product certification
https://docs.bradfordwhite.com/Spec_Sheets/442_Current.pdf
Technical description
https://docs.bradfordwhite.com/Service_Manual/238-55960-00_Current.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Water Heaters
Region availability
North America
Canada
Mexico
United States
Similar products
A. O. Smith
Dura-Power™ DEN and DEL
4.7
(
31
)
Download
Rheem Manufacturing Company
Commercial Electric Light Duty Water Heater
4.2
(
10
)
Download
A. O. Smith
Commercial Indoor/Outdoor Tankless Water Heater
4.3
(
17
)
Download
LAARS Heating Systems
LAARS-Stor® - Indirect Water Heaters
Download
A. O. Smith
Dura-Power® DSE Heavy-Duty Electric Water Heater, 3 kW to 90 kW, 5/10/20/30/40/50/65/80/100/119 gal Capacity
5.0
(
10
)
Download
A. O. Smith
Gold Standard DRE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity
4.8
(
18
)
Download